??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23330.0216 Vertical Toggle Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Vertical Toggle Clamp with vertical base and solid support arm
Bill of material
23330.0216 Vertical Toggle Clamp
BESTNR
Ref. No.
23330.0216
NG
Nominal size
6
D1
8.5 mm
D2
M12 x 80 mm
B1
36 mm
B2
10 mm
B3
10 mm
H1
302 mm
H2
77 mm
H3
25 mm
H4MIN
H4 min.
15.0 mm
H4MAX
H4 max.
47.0 mm
H5
66.0 mm
H6
64 mm
L1
196.5 mm
L2
184.0 mm
L3
141.0 mm
L4
30.5 mm
L5
88 mm
L6
9.5 mm
L7
45.0 mm
L8
65 mm
L9
26.5-31.5 mm
F1
Holding force
3.0 kN
F2
Holding force
5.0 kN
WB
Angle range
°
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
1506 g
Embedded user actions